IESNA:LM-63-2002
[TEST]P1055618
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-S340D930-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 3, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]521
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 12.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
374.4 371.2 369.1 366.2 362 356.6 350.3 343.2 334.6 325.4
315.1 304.5 293.1 280.7 268.6 255.9 243.1 229.6 216.1 202.6
188.4 174.9 160.8 147.6 133.4 119.9 106.1 92.3 77.7 63.9
50.7 39 27.3 16.7 7.1 1.1 0
374.4 375.8 373 368.7 362.7 354.2 344.6 333.6 321.2 308
293.8 278.6 263 245.9 228.9 211.9 194.5 177.1 159.7 142.3
125.6 108.9 93 76.7 62.1 48.6 35.8 25.9 19.5 13.8
8.5 5 2.8 1.8 1.1 0.4 0
374.4 371.9 367.6 359.8 348.8 336.1 320.8 303.4 283.9 263.3
241 219 197.3 174.9 154 133.8 114.6 96.5 79.1 63.9
50 39 32.6 27 21.3 16.3 12.1 9.2 7.1 5.3
3.9 2.8 2.1 1.4 1.1 0.4 0
374.4 372.3 366.2 355.2 340.7 322.6 302 278.9 253.4 227.1
200.9 176 151.9 129.5 108.9 90.8 73.1 58.2 46.5 40.1
34.1 28 22.7 17.7 13.8 11 8.9 7.1 5.7 4.6
3.5 2.8 2.1 1.4 1.1 0.4 0
374.4 372.3 366.6 354.5 337.8 317.2 294.9 270.4 241.7 214
188.1 162.9 138.4 116 96.9 77.4 61.7 49.3 42.9 36.6
30.5 24.8 19.9 15.6 12.4 9.9 8.2 6.7 5.3 4.3
3.2 2.5 1.8 1.4 0.7 0.4 0
